Go to the source code of this file.
Data Structures | |
struct | Graphics_CheckBox |
This structure defines the characteristics of a Checkbox. More... | |
Typedefs | |
typedef struct Graphics_CheckBox | Graphics_CheckBox |
This structure defines the characteristics of a Checkbox. More... | |
Functions | |
void | Graphics_drawCheckBox (const Graphics_Context *context, const Graphics_CheckBox *checkBox) |
bool | Graphics_isCheckBoxSelected (const Graphics_CheckBox *checkBox, uint16_t x, uint16_t y) |
void | Graphics_drawSelectedCheckBox (const Graphics_Context *context, const Graphics_CheckBox *checkBox) |
void | Graphics_drawReleasedCheckBox (const Graphics_Context *context, const Graphics_CheckBox *checkBox) |
Variables | |
Graphics_Context | g_sContext |
typedef struct Graphics_CheckBox Graphics_CheckBox |
This structure defines the characteristics of a Checkbox.
Graphics_Context g_sContext |