MSP430™CapTIvateSoftwareLibraryAPIGuide
1_83_00_05
|
typedef tCaptivateElementTuning More...
#include <CAPT_Type.h>
Data Fields | |
uint16_t | ui16OffsetTap |
Offset Correction Tap (16 Bit Selection) More... | |
uint8_t | ui8CoarseGainRatio |
Coarse Gain Ratio (3 Bit Selection) More... | |
uint8_t | ui8FineGainRatio |
Fine Gain Ratio (5 Bit Selection) More... | |
typedef tCaptivateElementTuning
Every element in the system has at a corresponding element tuning structure associated with it for each frequency it is measured at. This structure holds the CapTIvate™ block tuning configuration for the specific element at a specific conversion frequency.
uint16_t tCaptivateElementTuning::ui16OffsetTap |
Offset Correction Tap (16 Bit Selection)
uint8_t tCaptivateElementTuning::ui8CoarseGainRatio |
Coarse Gain Ratio (3 Bit Selection)
uint8_t tCaptivateElementTuning::ui8FineGainRatio |
Fine Gain Ratio (5 Bit Selection)