MSPM0L211X_L112X Driver Library  2.10.00.04
driverlib Directory Reference
Directory dependency graph for driverlib:
driverlib

Directories

Files

file  dl_adc12.h [code]
 Analog to Digital Converter (ADC)
 
file  dl_aesadv.h [code]
 Advanced Encryption Standard Advanced (AESADV) Driver Library.
 
file  dl_common.h [code]
 DriverLib Common APIs.
 
file  dl_crc.h [code]
 Cyclic Redundancy Check (CRC) Driver Library.
 
file  dl_dma.h [code]
 Direct Memory Access (DMA) Driver Library.
 
file  dl_flashctl.h [code]
 Flash Controller Driver Library.
 
file  dl_gpio.h [code]
 General Purpose Input/Output Driver Library.
 
file  dl_iwdt.h [code]
 Independent Watchdog Timer (iWDT) Driver Library.
 
file  dl_keystorectl.h [code]
 KEYSTORECTL (Keystore Controller) Driver Library.
 
file  dl_lfss.h [code]
 LFSS(Low Frequency Sub-System) Peripheral Interface.
 
file  dl_rtc_b.h [code]
 Real Time Clock A (RTC_a) Peripheral Interface.
 
file  dl_rtc_common.h [code]
 Real Time Clock A (RTC Common) Peripheral Interface.
 
file  dl_spgss.h [code]
 Serial Peripheral Group (SPGSS) Driver Library.
 
file  dl_timer.h [code]
 Common General Purpose Timer (TIMx) Driver Library.
 
file  dl_timera.h [code]
 General Purpose Timer Advance (TIMA) Driver Library.
 
file  dl_timerb.h [code]
 Basic Timer (BTIM) Driver Library.
 
file  dl_timerg.h [code]
 General Purpose Timer G (TIMG) Driver Library.
 
file  dl_unicomm.h [code]
 Unified Communication Module (UNICOMM) Driver Library.
 
file  dl_unicommi2cc.h [code]
 Unified Communication Module (UNICOMM) - Inter-Integrated Circuit Controller (I2CC) Driver Library.
 
file  dl_unicommi2ct.h [code]
 Unified Communication Module (UNICOMM) - Inter-Integrated Circuit Target (I2CT) Driver Library.
 
file  dl_unicommspi.h [code]
 Unified Communication Module (UNICOMM) - Serial Peripheral Interface (SPI) Driver Library.
 
file  dl_unicommuart.h [code]
 Unified Communication Module (UNICOMM) - Universal Asynchronous Receiver/Transmitter (UART) Driver Library.
 
file  dl_vref.h [code]
 Voltage Reference (VREF) Driver Library.
 
file  dl_wwdt.h [code]
 Window Watchdog Timer (WWDT) Driver Library.
 
© Copyright 1995-2026, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale