![]() |
![]() |
|
MSPM0G3519SensorlessFOCMotorControlLibrary
1.0
|
User output structure. More...
#include <appUserOutputs.h>

Data Fields | |
| USER_FAULT_TYPES | systemFaultStatus |
| MOTOR_STATE_TYPES_T | motorState |
| OUTPUT_DQ_T | VdqFilt |
| OUTPUTS_CURRENT_PI_T | currentPI |
| OUTPUTS_PI_T | piSpeed |
| OUTPUTS_PI_T | piPower |
| OUTPUTS_PI_T | piId |
| OUTPUTS_PI_T | piIq |
| IPD_IDENTIFIED_SECTOR_T | ipdIdentifiedSector |
| int32_t | estimatedSpeed |
| int32_t | dcBusVoltage |
| int32_t | torqueLimit |
| uint32_t | gateDriverFaultStatus |
| Gate driver faults status register for external reporting. | |
| uint32_t | controllerFaultStatus |
| controller fault status register for external reporting | |
| APP_VERSION_T | appVersion |
User output structure.
| USER_FAULT_TYPES USER_STATUS_INTERFACE_T::systemFaultStatus |
Fault status
| MOTOR_STATE_TYPES_T USER_STATUS_INTERFACE_T::motorState |
Motor state
| OUTPUT_DQ_T USER_STATUS_INTERFACE_T::VdqFilt |
Filtered dq voltage
| OUTPUTS_CURRENT_PI_T USER_STATUS_INTERFACE_T::currentPI |
PI current outputs
| OUTPUTS_PI_T USER_STATUS_INTERFACE_T::piSpeed |
PI speed
| OUTPUTS_PI_T USER_STATUS_INTERFACE_T::piPower |
PI Power
| OUTPUTS_PI_T USER_STATUS_INTERFACE_T::piId |
PI ID
| OUTPUTS_PI_T USER_STATUS_INTERFACE_T::piIq |
PI IQ
| IPD_IDENTIFIED_SECTOR_T USER_STATUS_INTERFACE_T::ipdIdentifiedSector |
IPD identified sector
| int32_t USER_STATUS_INTERFACE_T::estimatedSpeed |
Estimated speed
| int32_t USER_STATUS_INTERFACE_T::dcBusVoltage |
DC bus voltage
| int32_t USER_STATUS_INTERFACE_T::torqueLimit |
Torque limit(Q axis current limit)
| APP_VERSION_T USER_STATUS_INTERFACE_T::appVersion |
Application FW version