![]() |
![]() |
|
MSPM0G3507SensorlessFOCMotorControlLibrary
1.0
|
DAC_CNTRL register. More...
#include <appInputCtrlInterface.h>
Data Fields | |
| uint16_t | dacEn |
| int16_t | dacShift |
| int32_t | dacScalingFactor |
| uint32_t | dacOutAddr |
DAC_CNTRL register.
| uint16_t RAM_DAC_CNTRL_T::dacEn |
DAC enable
| int16_t RAM_DAC_CNTRL_T::dacShift |
Unipolar ouput Left or right shift, used if dacScalingFactor is 0
| int32_t RAM_DAC_CNTRL_T::dacScalingFactor |
Dac scale factor in iq 27
| uint32_t RAM_DAC_CNTRL_T::dacOutAddr |
Variable address to output through DAC