![]() |
![]() |
|
MSPM0G3519SensoredFOCMotorControlLibrary
1.0
|
#include "stdint.h"

Go to the source code of this file.
Data Structures | |
| union | TRI_STATE_FLAGS_T |
| TriState Flags Working Structure. More... | |
| struct | TRI_STATE_FLAGS_T::triStateFlags |
| TriState Flags Structure. More... | |
| struct | TRISTATE_T |
| TriState Working Structure. More... | |
Functions | |
| void | triStateInit (TRISTATE_T *pTriState) |
| TriState Init. More... | |
| void | triStateRun (TRISTATE_T *pTriState) |
| TriState Run. More... | |
| _Bool | getTriStateStatus (TRISTATE_T *pTriState) |
| TriState Status check. More... | |
| void triStateInit | ( | TRISTATE_T * | pTriState | ) |
TriState Init.
| [in] | *pTriState | Pointer |
References TRI_STATE_FLAGS_T::b, TRISTATE_T::count, FALSE, TRISTATE_T::flags, and TRI_STATE_FLAGS_T::triStateFlags::status.
Referenced by loadInit().
| void triStateRun | ( | TRISTATE_T * | pTriState | ) |
TriState Run.
| [in] | *pTriState | Pointer |
References TRI_STATE_FLAGS_T::b, TRISTATE_T::count, TRISTATE_T::countMax, TRISTATE_T::flags, TRI_STATE_FLAGS_T::triStateFlags::status, and TRUE.
Referenced by loadLowPriorityRun().
|
inline |
TriState Status check.
| [in] | *pTriState | Pointer |
References TRI_STATE_FLAGS_T::b, TRISTATE_T::flags, and TRI_STATE_FLAGS_T::triStateFlags::status.
Referenced by loadRun().