![]() |
![]() |
MSPM0G3519SensoredFOCMotorControlLibrary
1.0
|
ramAlgoDebugCtrl2 structure More...
#include <appInputCtrlInterface.h>
Data Fields | |
uint32_t | reserved: 6 |
uint32_t | forceVQCurrLoopDis: 10 |
uint32_t | forceVDCurrLoopDis: 10 |
uint32_t | currLoopDis: 1 |
uint32_t | statusUpdateEn: 1 |
uint32_t | updateConfigs: 1 |
uint32_t | hallCalibEnable: 1 |
uint32_t | updateSysParams: 1 |
uint32_t | Reserved2: 1 |
ramAlgoDebugCtrl2 structure
uint32_t ramAlgoDebugCtrl2::reserved |
Reserved
uint32_t ramAlgoDebugCtrl2::forceVQCurrLoopDis |
Vq applied when current loop and speed loop are disabled
Referenced by updateMotorStopConfigParam().
uint32_t ramAlgoDebugCtrl2::forceVDCurrLoopDis |
Vd applied when current loop and speed loop are disabled
Referenced by updateMotorStopConfigParam().
uint32_t ramAlgoDebugCtrl2::currLoopDis |
Current loop and speed loop are disabled
Referenced by updateMotorStopConfigParam().
uint32_t ramAlgoDebugCtrl2::statusUpdateEn |
statusUpdate Flag
uint32_t ramAlgoDebugCtrl2::updateConfigs |
Update configurations Flag
uint32_t ramAlgoDebugCtrl2::hallCalibEnable |
Enable Hall Calibration
Referenced by updateMotorStopConfigParam().
uint32_t ramAlgoDebugCtrl2::updateSysParams |
Update System Parameters
uint32_t ramAlgoDebugCtrl2::Reserved2 |
Reserved 2