![]() |
![]() |
|
MSPM0G3519SensoredFOCMotorControlLibrary
1.0
|
#include "application.h"
Go to the source code of this file.
Functions | |
| void | motorInputOutputConfig (SENSORED_FOC_APPLICATION_T *pMC_App) |
| motor Input Output Config More... | |
| void motorInputOutputConfig | ( | SENSORED_FOC_APPLICATION_T * | pMC_App | ) |
motor Input Output Config
| [in] | *pMC_App | Input Pointer |
References MC_SVM_T::blankingTime, HAL_MEASURE_MOTOR_INPUTS_T::current, MC_SVM_T::Dabc, SENSORED_FOC_APPLICATION_T::foc, g_pMotorInputs, MC_SVM_T::maxDutyPhase, MC_SVM_T::minPWMdelta, SENSORED_FOC_APPLICATION_T::motorInputs, SENSORED_FOC_APPLICATION_T::pAppInterface, SENSORED_FOC_APPLICATION_T::pBlankingTime, SENSORED_FOC_APPLICATION_T::pDabc, HAL_MEASURE_CURRENT_T::pMaxDutyPhase, SENSORED_FOC_APPLICATION_T::pMinPWMdelta, HAL_MEASURE_CURRENT_T::pPrevPrevSector, MC_SVM_T::prevPrevVoltageSector, HAL_MEASURE_CURRENT_T::pSourceCurrentFilt, APP_INTERFACE_T::pUserOutputs, pUserStatusRegs, SENSORED_FOC_APPLICATION_T::pVoltageSector, SOURCE_LIMITS_T::sourceCurrentEstim, SOURCE_CURRENT_ESTIMATOR_T::sourceCurrentFilt, SENSORED_FOC_APPLICATION_T::sourceLimits, FOC_T::svm, and MC_SVM_T::voltageSector.