![]() |
![]() |
|
MSPM0G3519SensoredFOCMotorControlLibrary
1.0
|


Go to the source code of this file.
Data Structures | |
| struct | moduleEnableFlags |
| Structure for module enable flags. More... | |
| union | MODULE_ENABLE_FLAGS_T |
| Module enable flags. More... | |
| struct | debugEnableFlags |
| Structure for debug enable flags. More... | |
| union | DEBUG_ENABLE_FLAGS_T |
| Debug enable flags. More... | |
| struct | USER_INPUTS_T |
| User Input structure. More... | |
Enumerations | |
| enum | MOTOR_START_OPTIONS_TYPES { MOTOR_START_ALIGN_AND_GO = 0, MOTOR_START_DOUBLE_ALIGN = 1, MOTOR_START_SLOW_FIRST_CYCLE = 3 } |
| Motor start options. More... | |
| enum | MOTOR_STOP_OPTIONS_TYPES { MOTOR_STOP_HI_Z = 0, MOTOR_STOP_ACTIVE_SPIN_DOWN = 1, MOTOR_STOP_HARD_STOP = 2 } |
| Motor stop options. More... | |