![]() |
![]() |
|
MSPM0L11XX_L13XX Driver Library
2.05.01.00
|
|
Macros | |
| #define | DL_FLASHCTL_COMMAND_TYPE_NO_OPERATION (FLASHCTL_CMDTYPE_COMMAND_NOOP) |
| No Operation Flash Command. | |
| #define | DL_FLASHCTL_COMMAND_TYPE_PROGRAM (FLASHCTL_CMDTYPE_COMMAND_PROGRAM) |
| Program Command Type. | |
| #define | DL_FLASHCTL_COMMAND_TYPE_ERASE (FLASHCTL_CMDTYPE_COMMAND_ERASE) |
| Erase Command Type. | |
| #define | DL_FLASHCTL_COMMAND_TYPE_READ_VERIFY (FLASHCTL_CMDTYPE_COMMAND_READVERIFY) |
| Read-Verify Command Type. | |
| #define | DL_FLASHCTL_COMMAND_TYPE_BLANK_VERIFY (FLASHCTL_CMDTYPE_COMMAND_BLANKVERIFY) |
| Blank Verify Command Type. | |
| #define | DL_FLASHCTL_COMMAND_TYPE_MODE_CHANGE (FLASHCTL_CMDTYPE_COMMAND_MODECHANGE) |
| Mode Change Command Type. | |
| #define | DL_FLASHCTL_COMMAND_TYPE_CLEAR_STATUS (FLASHCTL_CMDTYPE_COMMAND_CLEARSTATUS) |
| Clear Status Command Type. | |