MSPM0C1105_C1106 Driver Library  2.05.01.00
Data Fields
DL_ADC12_ClockConfig Struct Reference

Configuration struct for DL_ADC12_setClockConfig. More...

#include <dl_adc12.h>

Data Fields

DL_ADC12_CLOCK clockSel
 
DL_ADC12_CLOCK_FREQ_RANGE freqRange
 
DL_ADC12_CLOCK_DIVIDE divideRatio
 

Detailed Description

Configuration struct for DL_ADC12_setClockConfig.

Field Documentation

§ clockSel

DL_ADC12_CLOCK DL_ADC12_ClockConfig::clockSel

ADC12 clock source selection. This sources the ADCCLK. One of DL_ADC12_CLOCK

§ freqRange

DL_ADC12_CLOCK_FREQ_RANGE DL_ADC12_ClockConfig::freqRange

ADC12 clock source frequency range. One of DL_ADC12_CLOCK_FREQ_RANGE

§ divideRatio

DL_ADC12_CLOCK_DIVIDE DL_ADC12_ClockConfig::divideRatio

ADC12 sample clock divider selection. This is used to generate the ADC12 Sample Clock frequency. One of DL_ADC12_CLOCK_DIVIDE


The documentation for this struct was generated from the following file:
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale