![]() |
![]() |
|
MSPM0C1105_C1106 Driver Library
2.05.01.00
|
|
Macros | |
| #define | DL_GPIO_PIN_0 (0x00000001) |
| GPIO Pin 0. | |
| #define | DL_GPIO_PIN_1 (0x00000002) |
| GPIO Pin 1. | |
| #define | DL_GPIO_PIN_2 (0x00000004) |
| GPIO Pin 2. | |
| #define | DL_GPIO_PIN_3 (0x00000008) |
| GPIO Pin 3. | |
| #define | DL_GPIO_PIN_4 (0x00000010) |
| GPIO Pin 4. | |
| #define | DL_GPIO_PIN_5 (0x00000020) |
| GPIO Pin 5. | |
| #define | DL_GPIO_PIN_6 (0x00000040) |
| GPIO Pin 6. | |
| #define | DL_GPIO_PIN_7 (0x00000080) |
| GPIO Pin 7. | |
| #define | DL_GPIO_PIN_8 (0x00000100) |
| GPIO Pin 8. | |
| #define | DL_GPIO_PIN_9 (0x00000200) |
| GPIO Pin 9. | |
| #define | DL_GPIO_PIN_10 (0x00000400) |
| GPIO Pin 10. | |
| #define | DL_GPIO_PIN_11 (0x00000800) |
| GPIO Pin 11. | |
| #define | DL_GPIO_PIN_12 (0x00001000) |
| GPIO Pin 12. | |
| #define | DL_GPIO_PIN_13 (0x00002000) |
| GPIO Pin 13. | |
| #define | DL_GPIO_PIN_14 (0x00004000) |
| GPIO Pin 14. | |
| #define | DL_GPIO_PIN_15 (0x00008000) |
| GPIO Pin 15. | |
| #define | DL_GPIO_PIN_16 (0x00010000) |
| GPIO Pin 16. | |
| #define | DL_GPIO_PIN_17 (0x00020000) |
| GPIO Pin 17. | |
| #define | DL_GPIO_PIN_18 (0x00040000) |
| GPIO Pin 18. | |
| #define | DL_GPIO_PIN_19 (0x00080000) |
| GPIO Pin 19. | |
| #define | DL_GPIO_PIN_20 (0x00100000) |
| GPIO Pin 20. | |
| #define | DL_GPIO_PIN_21 (0x00200000) |
| GPIO Pin 21. | |
| #define | DL_GPIO_PIN_22 (0x00400000) |
| GPIO Pin 22. | |
| #define | DL_GPIO_PIN_23 (0x00800000) |
| GPIO Pin 23. | |
| #define | DL_GPIO_PIN_24 (0x01000000) |
| GPIO Pin 24. | |
| #define | DL_GPIO_PIN_25 (0x02000000) |
| GPIO Pin 25. | |
| #define | DL_GPIO_PIN_26 (0x04000000) |
| GPIO Pin 26. | |
| #define | DL_GPIO_PIN_27 (0x08000000) |
| GPIO Pin 27. | |
| #define | DL_GPIO_PIN_28 (0x10000000) |
| GPIO Pin 28. | |
| #define | DL_GPIO_PIN_29 (0x20000000) |
| GPIO Pin 29. | |
| #define | DL_GPIO_PIN_30 (0x40000000) |
| GPIO Pin 30. | |
| #define | DL_GPIO_PIN_31 (0x80000000) |
| GPIO Pin 31. | |