MSPM0G3519SensoredFOCMotorControlLibrary  1.0
Data Fields
MTPA_T Struct Reference

MTPA Working Structure. More...

#include <mtpa.h>

Collaboration diagram for MTPA_T:
Collaboration graph
[legend]

Data Fields

const int32_t * pInvKe
 
const int16_t * pInvKeScaling
 
const int32_t * pIq
 
const int32_t * pidRefMin
 
IQ_NUM_T L1
 
int32_t idRef
 
int32_t idRefFilt
 
int32_t idFiltConst
 

Detailed Description

MTPA Working Structure.

Field Documentation

§ pInvKe

const int32_t* MTPA_T::pInvKe

MTPA Inputs

Inverse BEMF Constant

Referenced by mtpaRun().

§ pInvKeScaling

const int16_t* MTPA_T::pInvKeScaling

Inverse BEMF Constant scaling

Referenced by mtpaRun().

§ pIq

const int32_t* MTPA_T::pIq

Q-axis current reference

Referenced by mtpaRun().

§ pidRefMin

const int32_t* MTPA_T::pidRefMin

Minimum MTPA Current Reference

Referenced by mtpaRun().

§ L1

IQ_NUM_T MTPA_T::L1

MTPA Parameters for Processing

(Ld-Lq/2) normalized to speed and current base

Referenced by mtpaRun(), and user_config_faults().

§ idRef

int32_t MTPA_T::idRef

MTPA Current Reference

Referenced by idRefLowPriorityRun(), and mtpaRun().

§ idRefFilt

int32_t MTPA_T::idRefFilt

Filtered value of MTPA Current ref

Referenced by idRefLowPriorityRun(), mtpaInit(), and mtpaRun().

§ idFiltConst

int32_t MTPA_T::idFiltConst

MTPA Current Reference Filter Constant

Referenced by mtpaRun().


The documentation for this struct was generated from the following file:
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale