Here is a list of all documented struct and union fields with links to the struct/union documentation for each field:
- f -
- fastAccelSpeedRefSlewRate
: CLOSE_LOOP_T
- fastDecelSpeedRefSlewRate
: CLOSE_LOOP_T
- fastStartEnable
: OPEN_LOOP_FLAGS_T::openLoopFlags
- faultCfg1
: USER_INPUT_INTERFACE_T
- faultCfg2
: USER_INPUT_INTERFACE_T
- faultRetryTimeMsec
: USER_INPUTS_T
- faultService
: SENSORED_FOC_APPLICATION_T
- faultsResponseSet
: appInterfaceFlags
- faultStatus
: LOAD_T
, SENSORED_FOC_APPLICATION_T
, SOURCE_VOLTAGE_LIMIT_T
- feedback
: OUTPUTS_PI_T
- fieldCtrl
: USER_INPUT_INTERFACE_T
- firstCycFreqSel
: userInputMotorStartUp2
- flags
: ABNORMAL_SPEED_STALL_DETECT_T
, APP_INTERFACE_T
, BRAKE_T
, CLOSE_LOOP_T
, DEAD_TIME_COMPUTE_T
, FAULT_SERVICE_T
, FOC_T
, HAL_MEASURE_CURRENT_T
, ID_REF_T
, LOAD_T
, NO_MOTOR_STALL_DETECT_T
, OPEN_LOOP_T
, OVER_CURRENT_T
, PI_T
, SENSORED_FOC_APPLICATION_T
, SOFT_STOP_T
, SOURCE_CURRENT_LIMIT_T
, SOURCE_VOLTAGE_LIMIT_T
, TRISTATE_T
- fluxModeEnable
: ID_REFERENCING_FLAGS_T::idReferencingFlags
- fluxModeReference
: ramAlgoDebugCtrl3
- fluxWeak
: ID_REF_T
- fluxWeakCurrRatio
: userInputFieldCtrl
- fluxWeakeningEn
: userInputFieldCtrl
- fluxWeakeningEnable
: ID_REFERENCING_FLAGS_T::idReferencingFlags
- fluxWeakeningKi
: SYSTEM_PARAMETERS_T
- fluxWeakeningKp
: SYSTEM_PARAMETERS_T
- fluxWeakeningReference
: userInputFieldCtrl
- foc
: SENSORED_FOC_APPLICATION_T
- forceEnable
: OPEN_LOOP_FLAGS_T::openLoopFlags
- forceVDCurrLoopDis
: ramAlgoDebugCtrl2
- forceVQCurrLoopDis
: ramAlgoDebugCtrl2
- forwardTransitionSpeedPerMil
: USER_INPUTS_T
- freqTs
: HALL_ESTIMATOR_OBJ_T
- fullScalePhaseCurrentAmp
: USER_INPUTS_T