![]() |
![]() |
|
MSPM0C1106HallSensoredTrapMotorControlLibrary
1.0
|
Defines drv8329 instance. More...
#include <drv8329.h>
Data Fields | |
| HAL_GPIO_OUT | nsleep |
| HAL_GPIO_OUT | drvoff |
| HAL_GPIO_IN | nfault |
| _iq20 | csa_sf |
| _iq20 | csaVRef |
| HAL_ADC_CHAN | Vsen |
| HAL_ADC_CHAN | VsenA |
| HAL_ADC_CHAN | VsenB |
| HAL_ADC_CHAN | VsenC |
| HAL_ADC_CHAN | Isen |
| HAL_FAULT_INPUT | faultIn |
Defines drv8329 instance.
| HAL_GPIO_OUT DRV8329_Instance::nsleep |
HAL output pin connected to the motor driver's nsleep pin.
Referenced by DRV8329_setnSleep().
| HAL_GPIO_OUT DRV8329_Instance::drvoff |
HAL output pin connected to the motor driver's drvoff pin.
Referenced by DRV8329_setDrvoff().
| HAL_GPIO_IN DRV8329_Instance::nfault |
HAL input pin connected to the motor driver's nfault pin.
| _iq20 DRV8329_Instance::csa_sf |
Scale factor used to cache values needed to calculate current
Referenced by DRV8329_getCurrent(), and DRV8329_updateCSAScaleFactor().
| _iq20 DRV8329_Instance::csaVRef |
Scale factor used to cache values needed to calculate current
| HAL_ADC_CHAN DRV8329_Instance::Vsen |
ADc channels used to measure bus voltage
Referenced by DRV8329_init().
| HAL_ADC_CHAN DRV8329_Instance::VsenA |
ADc channels used to measure phase A voltage
Referenced by DRV8329_init().
| HAL_ADC_CHAN DRV8329_Instance::VsenB |
ADc channels used to measure phase B voltage
Referenced by DRV8329_init().
| HAL_ADC_CHAN DRV8329_Instance::VsenC |
ADc channels used to measure phase C voltage
Referenced by DRV8329_init().
| HAL_ADC_CHAN DRV8329_Instance::Isen |
ADc channels used to measure bus current
Referenced by DRV8329_init().
| HAL_FAULT_INPUT DRV8329_Instance::faultIn |
pwm timer to which fault pin is connected