![]() |
![]() |
|
MSPM0C1105_C1106 Driver Library
2.05.01.00
|
|
Modules | |
| DL_TIMERG_CAPTURE_COMPARE_INDEX | |
| DL_TIMERG_INTERRUPT | |
| DL_TIMERG_EVENT | |
| DL_TIMERG_IIDX | |
| DL_TIMERG_PUBLISHER_INDEX | |
| DL_TIMERG_SUBSCRIBER_INDEX | |
| DL_TIMERG_EVENT_ROUTE | |
Typedefs | |
| typedef DL_Timer_backupConfig | DL_TimerG_backupConfig |
| Redirects to common DL_Timer_backupConfig. | |
| typedef DL_Timer_ClockConfig | DL_TimerG_ClockConfig |
| Redirects to common DL_Timer_ClockConfig. | |
| typedef DL_Timer_TimerConfig | DL_TimerG_TimerConfig |
| Redirects to common DL_Timer_TimerConfig. | |
| typedef DL_Timer_CaptureConfig | DL_TimerG_CaptureConfig |
| Redirects to common DL_Timer_CaptureConfig. | |
| typedef DL_Timer_CaptureTriggerConfig | DL_TimerG_CaptureTriggerConfig |
| Redirects to common DL_Timer_CaptureTriggerConfig. | |
| typedef DL_Timer_CaptureCombinedConfig | DL_TimerG_CaptureCombinedConfig |
| Redirects to common DL_Timer_CaptureCombinedConfig. | |
| typedef DL_Timer_CompareConfig | DL_TimerG_CompareConfig |
| Redirects to common DL_Timer_CompareConfig. | |
| typedef DL_Timer_CompareTriggerConfig | DL_TimerG_CompareTriggerConfig |
| Redirects to common DL_Timer_CompareTriggerConfig. | |
| typedef DL_Timer_PWMConfig | DL_TimerG_PWMConfig |
| Redirects to common DL_Timer_PWMConfig. | |
The TimerG Driver Library allows you to configure the General Purpose Timer (TIMG) module in output compare, input capture, PWM output, one-shot and periodic modes. For detailed TIMG features please refer to the Device Technical Reference Manual (TRM)