SMBusLibrary  1.0
Data Fields
SMBus_ARP_Status Struct Reference

SMBus ARP Status Register. More...

#include <smbus.h>

Data Fields

uint8_t arpAddResolved
 
uint8_t arpAddressValid
 
uint8_t arpInProgress
 
uint8_t arpCommand
 
uint16_t arpDataLength
 
uint8_t arpRxData
 
SMBus_State errorState
 
uint8_t arpUDIDNacked
 
uint8_t arpUDIDTransmit
 
uint32_t arpWriteState
 

Detailed Description

SMBus ARP Status Register.

Field Documentation

§ arpAddResolved

uint8_t SMBus_ARP_Status::arpAddResolved

§ arpAddressValid

uint8_t SMBus_ARP_Status::arpAddressValid

§ arpInProgress

uint8_t SMBus_ARP_Status::arpInProgress

§ arpCommand

uint8_t SMBus_ARP_Status::arpCommand

ARP Command

Referenced by ARP_CmdComplete(), ARP_isCmdValid(), and ARP_UDIDValidate().

§ arpDataLength

uint16_t SMBus_ARP_Status::arpDataLength

ARP Data Length

Referenced by ARP_invalidCMD(), and ARP_isCmdValid().

§ arpRxData

uint8_t SMBus_ARP_Status::arpRxData

ARP RX Data

Referenced by SMBusARPUDIDByteValidate().

§ errorState

SMBus_State SMBus_ARP_Status::errorState

ARP Error State

Referenced by ARP_invalidCMD(), and SMBus_NWK_targetProcessStart().

§ arpUDIDNacked

uint8_t SMBus_ARP_Status::arpUDIDNacked

ARP UDID NACK FLAG

Referenced by ARP_isCmdValid(), and SMBus_NWK_targetArbLost().

§ arpUDIDTransmit

uint8_t SMBus_ARP_Status::arpUDIDTransmit

ARP UDID Transmit FLAG

Referenced by ARP_isCmdValid(), and SMBus_NWK_targetProcessStart().

§ arpWriteState

uint32_t SMBus_ARP_Status::arpWriteState

The documentation for this struct was generated from the following file:
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale