![]() |
![]() |
|
MSPM0G3507SensorlessFOCMotorControlLibrary
1.0
|
userInputCloseLoop2 structure More...
#include <appInputCtrlInterface.h>
Data Fields | |
| uint32_t | reserved: 14 |
| uint32_t | leadAngle: 5 |
| uint32_t | brkCurrThr: 5 |
| uint32_t | brkSpeedThr: 4 |
| uint32_t | actSpinThr: 4 |
userInputCloseLoop2 structure
| uint32_t userInputCloseLoop2::reserved |
Reserved
| uint32_t userInputCloseLoop2::leadAngle |
Lead angle for voltage input
| uint32_t userInputCloseLoop2::brkCurrThr |
Brake current threshold
| uint32_t userInputCloseLoop2::brkSpeedThr |
Speed threshold for BRAKE pin and motor stop options (low-side braking or high-side braking or align braking) (% of MAX_SPEED)
| uint32_t userInputCloseLoop2::actSpinThr |
Speed threshold for active spin down (% of MAX_SPEED)