![]() |
![]() |
|
MSPM0G3507SensorlessFOCMotorControlLibrary
1.0
|
Motor structure. More...
#include <motor.h>

Data Fields | |
| int16_t | polePairs |
| int32_t | rs |
| int32_t | LdDt |
| int32_t | LqDt |
| int32_t | L0Dt |
| int32_t | L1Dt |
| int32_t | Ke |
| IQ_NUM_T | InvKe |
| _Bool | saliency |
Motor structure.
| int16_t MOTOR_T::polePairs |
Pole Pairs
| int32_t MOTOR_T::rs |
Phase Resistance
| int32_t MOTOR_T::LdDt |
D-Axis Inductance / Sampling Time
| int32_t MOTOR_T::LqDt |
Q-Axis Inductance / Sampling Time
| int32_t MOTOR_T::L0Dt |
Common mode Inductance / Sampling Time
| int32_t MOTOR_T::L1Dt |
Differential mode Inductance / Sampling Time
| int32_t MOTOR_T::Ke |
BEMF Constant
| IQ_NUM_T MOTOR_T::InvKe |
Inverse of BEMF Constant
| _Bool MOTOR_T::saliency |
Saliency: Defines SPMSM or IPMSM