![]() |
![]() |
|
MSPM0G3507SensoredFOCMotorControlLibrary
1.0
|
userInputMiscAlgo1 structure More...
#include <appInputCtrlInterface.h>
Data Fields | |
| uint32_t | brkCurrPersist: 2 |
| uint32_t | reserved2: 3 |
| uint32_t | reserved1: 1 |
| uint32_t | clSlowAcc: 4 |
| uint32_t | reserved: 22 |
userInputMiscAlgo1 structure
| uint32_t userInputMiscAlgo::brkCurrPersist |
Persistence time for declaring motor is stopped after applying brake
| uint32_t userInputMiscAlgo::reserved2 |
Minimum BEMF for handoff
| uint32_t userInputMiscAlgo::reserved1 |
Reserved
| uint32_t userInputMiscAlgo::clSlowAcc |
Close loop acceleration when estimator is not yet fully aligned
Referenced by update_MiscAlgoConfig().
| uint32_t userInputMiscAlgo::reserved |
Reserved