89 #ifndef CONFIGTABLES_H 90 #define CONFIGTABLES_H 95 #include <ti/iqmath/include/IQmathLib.h> 102 #define FULL_SCALE_CURRENT_FACTOR 1200.0/32768.0 155 extern const _iq
tbl_pu[32];
const uint16_t tbl1_clPWMFreqKHz[16]
Table for PWM Frequency Selection.
Definition: configTables.c:111
const uint16_t tbl_brkDutyActSPinThr_pMil[16]
Table for brake speed threshold and active spin threshold.
Definition: configTables.c:92
const uint16_t tbl_lckAbnormalSpeed_pMil[8]
Table for abnormal speed lock.
Definition: configTables.c:115
const uint16_t tbl2_olAccA1A2_HzPerSec[8]
Table 2 for open loop acceleration.
Definition: configTables.c:82
const uint16_t tbl1_clDecClAcc_deciHzPerSec[16]
Table 1 for close loop acceleration and deceleration.
Definition: configTables.c:86
const _iq tbl_mSqrRef[4]
Table for Modulation Limit Beyond which Flux weakening is enabled.
Definition: configTables.c:137
const uint16_t tbl_brakeCurrPersist_msec[4]
Table for persistent brake current.
Definition: configTables.c:118
const _iq tbl_minVm_pMil[8]
Table for minimum VM.
Definition: configTables.c:131
const _iq tbl_maxVm_pMil[8]
Table for maximum VM.
Definition: configTables.c:134
const uint16_t tbl_clSlowAcc_deci[16]
Table for close loop alow acceleration and deceleration.
Definition: configTables.c:122
const uint16_t tbl1_olAccA1A2_centiHzPerSec[8]
Table 1 for open loop acceleration.
Definition: configTables.c:80
const uint16_t tbl_thetaErrRampRate_mili[8]
Table for theta error ramp rate.
Definition: configTables.c:105
const uint16_t tbl_alignTime_msec[16]
Table for align time.
Definition: configTables.c:97
const uint16_t tbl2_clDecClAcc_HzPerSec[14]
Table 2 for close loop acceleration and deceleration.
Definition: configTables.c:88
const uint16_t tbl_olFirstCycFreqPerMil[16]
Table for slow first cycle frequency.
Definition: configTables.c:108
const _iq tbl_pu[32]
Table for current.
Definition: configTables.c:125
const uint16_t tbl_alignSlowRampRate[16]
Table for align and slow cycle start ramp rate.
Definition: configTables.c:101