![]() |
![]() |
|
MSPM0L111X TI-Driver Library
2.05.00.05
|
Private Metadata structure for a UART instance supporting callbacks. More...
#include <UARTSupportMSPM0.h>

Data Fields | |
| UART_Callback | readCallback |
| UART_Callback | writeCallback |
| uint8_t * | readBuf |
| const uint8_t * | writeBuf |
| uint16_t | readSize |
| uint16_t | writeSize |
| uint16_t | writeCount |
| uint16_t | readCount |
| uint16_t | bytesRead |
| uint16_t | bytesWritten |
| int32_t | rxStatus |
| int32_t | txStatus |
| size_t | rxSize |
| size_t | txSize |
| void * | userArg |
Private Metadata structure for a UART instance supporting callbacks.
| UART_Callback UART_Callback_Object::readCallback |
Pointer to read callback
| UART_Callback UART_Callback_Object::writeCallback |
Pointer to write callback
| uint8_t* UART_Callback_Object::readBuf |
Buffer data pointer
| const uint8_t* UART_Callback_Object::writeBuf |
Buffer data pointer
| uint16_t UART_Callback_Object::readSize |
Number of bytes to read
| uint16_t UART_Callback_Object::writeSize |
Number of bytes to write
| uint16_t UART_Callback_Object::writeCount |
Number of bytes left to write
| uint16_t UART_Callback_Object::readCount |
Number of bytes left to read
| uint16_t UART_Callback_Object::bytesRead |
Number of bytes read
| uint16_t UART_Callback_Object::bytesWritten |
Number of bytes written
| int32_t UART_Callback_Object::rxStatus |
Rx Status
| int32_t UART_Callback_Object::txStatus |
Tx Status
| size_t UART_Callback_Object::rxSize |
Number of bytes to read in DMA xfer
| size_t UART_Callback_Object::txSize |
Number of bytes to write with DMA
| void* UART_Callback_Object::userArg |
User supplied arg for callbacks