![]() |
![]() |
|
MSPM0GX51X TI-Driver Library
2.05.00.05
|
Private Metadata structure for a UART instance supporting data structures needed for UART TX/RX execution. More...
#include <UARTSupportMSPM0.h>

Data Fields | |
| UART_Object | object |
| UART_Buffers_Object | buffersObject |
| UART_EventCallback_Object | eventCallbackObject |
| UART_Callback_Object | callbackObject |
Private Metadata structure for a UART instance supporting data structures needed for UART TX/RX execution.
| UART_Object UART_Data_Object::object |
Struct of UART object parameters
| UART_Buffers_Object UART_Data_Object::buffersObject |
Struct of UART buffer object to support buffers
| UART_EventCallback_Object UART_Data_Object::eventCallbackObject |
Struct of UART event object
| UART_Callback_Object UART_Data_Object::callbackObject |
Struct of UART callback object