![]() |
![]() |
|
MSPM0GX51X Driver Library
2.05.00.05
|
Configuration struct for DL_Timer_initCompareTriggerMode. More...
#include <dl_timer.h>
Data Fields | |
| DL_TIMER_COMPARE_MODE | compareMode |
| uint32_t | count |
| DL_TIMER_COMPARE_EDGE_DETECTION_MODE | edgeDetectMode |
| DL_TIMER | startTimer |
Configuration struct for DL_Timer_initCompareTriggerMode.
| DL_TIMER_COMPARE_MODE DL_Timer_CompareTriggerConfig::compareMode |
Selects capture mode. One of DL_TIMER_COMPARE_MODE
| uint32_t DL_Timer_CompareTriggerConfig::count |
Specifies the intial count value. In edge count mode this value will decrease everytime the configured edge detection mode is detected. The counter will be reset to this value after the reaching zero.
| DL_TIMER_COMPARE_EDGE_DETECTION_MODE DL_Timer_CompareTriggerConfig::edgeDetectMode |
Specifies the edge detection mode. One of DL_TIMER_CAPTURE_EDGE_DETECTION_MODE