MSPM0C110X Driver Library  2.05.00.05
Macros
Collaboration diagram for DL_TIMER_INTERRUPT:

Macros

#define DL_TIMER_INTERRUPT_REPC_EVENT   (GPTIMER_CPU_INT_IMASK_REPC_SET)
 Repeat Counter interrupt.
 
#define DL_TIMER_INTERRUPT_FAULT_EVENT   (GPTIMER_CPU_INT_IMASK_F_SET)
 Fault interrupt.
 
#define DL_TIMER_INTERRUPT_ZERO_EVENT   (GPTIMER_CPU_INT_IMASK_Z_SET)
 Timer zero interrupt.
 
#define DL_TIMER_INTERRUPT_LOAD_EVENT   (GPTIMER_CPU_INT_IMASK_L_SET)
 Timer load interrupt.
 
#define DL_TIMER_INTERRUPT_CC0_DN_EVENT   (GPTIMER_CPU_INT_IMASK_CCD0_SET)
 Timer capture for compare 0 down interrupt.
 
#define DL_TIMER_INTERRUPT_CC1_DN_EVENT   (GPTIMER_CPU_INT_IMASK_CCD1_SET)
 Timer capture for compare 1 down interrupt.
 
#define DL_TIMER_INTERRUPT_CC2_DN_EVENT   (GPTIMER_CPU_INT_IMASK_CCD2_SET)
 Timer capture for compare 2 down interrupt.
 
#define DL_TIMER_INTERRUPT_CC3_DN_EVENT   (GPTIMER_CPU_INT_IMASK_CCD3_SET)
 Timer capture for compare 3 down interrupt.
 
#define DL_TIMER_INTERRUPT_CC4_DN_EVENT   (GPTIMER_CPU_INT_IMASK_CCD4_SET)
 Timer capture for compare 4 down interrupt.
 
#define DL_TIMER_INTERRUPT_CC5_DN_EVENT   (GPTIMER_CPU_INT_IMASK_CCD5_SET)
 Timer capture for compare 5 down interrupt.
 
#define DL_TIMER_INTERRUPT_CC0_UP_EVENT   (GPTIMER_CPU_INT_IMASK_CCU0_SET)
 Timer capture for compare 0 up interrupt.
 
#define DL_TIMER_INTERRUPT_CC1_UP_EVENT   (GPTIMER_CPU_INT_IMASK_CCU1_SET)
 Timer capture for compare 1 up interrupt.
 
#define DL_TIMER_INTERRUPT_CC2_UP_EVENT   (GPTIMER_CPU_INT_IMASK_CCU2_SET)
 Timer capture for compare 2 up interrupt.
 
#define DL_TIMER_INTERRUPT_CC3_UP_EVENT   (GPTIMER_CPU_INT_IMASK_CCU3_SET)
 Timer capture for compare 3 up interrupt.
 
#define DL_TIMER_INTERRUPT_CC4_UP_EVENT   (GPTIMER_CPU_INT_IMASK_CCU4_SET)
 Timer capture for compare 4 up interrupt.
 
#define DL_TIMER_INTERRUPT_CC5_UP_EVENT   (GPTIMER_CPU_INT_IMASK_CCU5_SET)
 Timer capture for compare 5 up interrupt.
 
#define DL_TIMER_INTERRUPT_OVERFLOW_EVENT   (GPTIMER_CPU_INT_IMASK_TOV_SET)
 Timer over flow interrupt.
 
#define DL_TIMER_INTERRUPT_DC_EVENT   (GPTIMER_CPU_INT_IMASK_DC_SET)
 Timer QEI mode direction change event.
 
#define DL_TIMER_INTERRUPT_QEIERR_EVENT   (GPTIMER_CPU_INT_IMASK_QEIERR_SET)
 Timer QEI mode transition error.
 

Detailed Description

© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale