![]() |
![]() |
|
MSPM0C1105_C1106 Driver Library
2.05.00.05
|
Configuration struct for DL_Timer_setClockConfig. More...
#include <dl_timer.h>
Data Fields | |
| DL_TIMER_CLOCK | clockSel |
| DL_TIMER_CLOCK_DIVIDE | divideRatio |
| uint8_t | prescale |
Configuration struct for DL_Timer_setClockConfig.
| DL_TIMER_CLOCK DL_Timer_ClockConfig::clockSel |
Selects timer module clock source DL_TIMER_CLOCK
| DL_TIMER_CLOCK_DIVIDE DL_Timer_ClockConfig::divideRatio |
Selects the timer module clock divide ratio DL_TIMER_CLOCK_DIVIDE
| uint8_t DL_Timer_ClockConfig::prescale |
Selects the timer module clock prescaler. Valid range 0-255