![]() |
![]() |
|
MSPM0C1105_C1106 Driver Library
2.05.00.05
|
|
Macros | |
| #define | DL_ADC12_INTERRUPT_OVERFLOW (ADC12_CPU_INT_IMASK_OVIFG_SET) |
| ADC12 MEMRESX overflow. | |
| #define | DL_ADC12_INTERRUPT_TRIG_OVF (ADC12_CPU_INT_IMASK_TOVIFG_SET) |
| ADC12 sequence conversion trigger overflow. | |
| #define | DL_ADC12_INTERRUPT_WINDOW_COMP_HIGH (ADC12_CPU_INT_IMASK_HIGHIFG_SET) |
| ADC12 MEMRESx result higher than window comparator high threshold. | |
| #define | DL_ADC12_INTERRUPT_WINDOW_COMP_LOW (ADC12_CPU_INT_IMASK_LOWIFG_SET) |
| ADC12 MEMRESx result lower than window comparator low threshold. | |
| #define | DL_ADC12_INTERRUPT_INIFG (ADC12_CPU_INT_IMASK_INIFG_SET) |
| ADC12 MEMRESx result is between low and high window comparator threshold. | |
| #define | DL_ADC12_INTERRUPT_DMA_DONE (ADC12_CPU_INT_IMASK_DMADONE_SET) |
| ADC12 DMA done. | |
| #define | DL_ADC12_INTERRUPT_UNDERFLOW (ADC12_CPU_INT_IMASK_UVIFG_SET) |
| ADC12 MEMRESX underflow. | |
| #define | DL_ADC12_INTERRUPT_MEM0_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG0_SET) |
| ADC12 MEM0 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM1_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG1_SET) |
| ADC12 MEM1 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM2_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG2_SET) |
| ADC12 MEM2 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM3_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG3_SET) |
| ADC12 MEM3 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM4_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG4_SET) |
| ADC12 MEM4 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM5_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG5_SET) |
| ADC12 MEM5 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM6_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG6_SET) |
| ADC12 MEM6 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM7_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG7_SET) |
| ADC12 MEM7 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM8_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG8_SET) |
| ADC12 MEM8 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM9_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG9_SET) |
| ADC12 MEM9 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM10_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG10_SET) |
| ADC12 MEM10 result loaded interrupt. | |
| #define | DL_ADC12_INTERRUPT_MEM11_RESULT_LOADED (ADC12_CPU_INT_IMASK_MEMRESIFG11_SET) |
| ADC12 MEM12 result loaded interrupt. | |