![]() |
![]() |
|
MSPM0G3507SensorlessFOCMotorControlLibrary
1.0
|
Structure for module enable flags. More...
#include <appUserInputs.h>
Data Fields | |
| uint16_t | hardwareOverCurrentFaultEnable: 1 |
| uint16_t | lowBemfStallDetectEnable: 1 |
| uint16_t | noMotorStallDetectEnable: 1 |
| uint16_t | abnormalSpeedStallDetectEnable: 1 |
| uint16_t | motorStallReportOnlyEnable: 1 |
| uint16_t | plugAVSEnable: 1 |
| uint16_t | reserved: 10 |
Structure for module enable flags.
| uint16_t moduleEnableFlags::hardwareOverCurrentFaultEnable |
Enables comparator based Over Current Detect
| uint16_t moduleEnableFlags::lowBemfStallDetectEnable |
Enables Low BEMF Stall Detect
Referenced by update_FaultCfg2Config().
| uint16_t moduleEnableFlags::noMotorStallDetectEnable |
Enables No Motor Stall Detect
Referenced by update_FaultCfg2Config().
| uint16_t moduleEnableFlags::abnormalSpeedStallDetectEnable |
Enables Abnormal Speed Stall Detect
Referenced by update_FaultCfg2Config().
| uint16_t moduleEnableFlags::motorStallReportOnlyEnable |
Only report the fault
| uint16_t moduleEnableFlags::plugAVSEnable |
Enables AVS by plugging
| uint16_t moduleEnableFlags::reserved |
Reserved