![]() |
![]() |
|
MSPM0G3519SensoredFOCMotorControlLibrary
1.0
|
UART instance. More...
#include <uart_comm.h>

Data Fields | |
| BufferInfo | txMsg |
| BufferInfo | rxMsg |
| uint8_t | dataLen |
| _Bool | isCrc |
| UART_Status | status |
| ErrorType | error |
UART instance.
| BufferInfo UART_Instance::txMsg |
Transmit message
Referenced by UART_getFrameLength(), and UART_init().
| BufferInfo UART_Instance::rxMsg |
Receive message
Referenced by DMA_RX_init(), UART_checkForCommand(), UART_getFrameLength(), and UART_init().
| uint8_t UART_Instance::dataLen |
Data length
Referenced by UART_getFrameLength(), and UART_init().
| _Bool UART_Instance::isCrc |
CRC enabled
Referenced by UART_getFrameLength(), and UART_init().
| UART_Status UART_Instance::status |
UART status
Referenced by UART_checkForCommand(), UART_getFrameLength(), and UART_init().
| ErrorType UART_Instance::error |
UART error type
Referenced by UART_checkForCommand(), UART_getFrameLength(), and UART_init().