![]() |
![]() |
|
MSPM0G3507SensoredFOCMotorControlLibrary
1.0
|
#include "sourceCurrentEstim.h"#include "sourceCurrentLimit.h"#include "sourceVoltageLimit.h"#include "overCurrent.h"

Go to the source code of this file.
Data Structures | |
| struct | SOURCE_LIMITS_T |
| Source Limit Structure Values. More... | |
Functions | |
| void | sourceLimitsInit (SOURCE_LIMITS_T *pSourceLimits) |
| source Limits Init More... | |
| void | sourceLimitsRun (SOURCE_LIMITS_T *pSourceLimits) |
| source Limits Run More... | |
| void sourceLimitsInit | ( | SOURCE_LIMITS_T * | pSourceLimits | ) |
source Limits Init
| [in] | *pSourceLimits | Input Pointer |
References SOURCE_LIMITS_T::overCurrent, overCurrentInit(), SOURCE_LIMITS_T::sourceCurrentEstim, sourceCurrentEstimInit(), SOURCE_LIMITS_T::sourceCurrentLimit, sourceCurrentLimitInit(), SOURCE_LIMITS_T::sourceVoltageLimit, and sourceVoltageLimitInit().
| void sourceLimitsRun | ( | SOURCE_LIMITS_T * | pSourceLimits | ) |
source Limits Run
| [in] | *pSourceLimits | Input Pointer |
References SOURCE_LIMITS_T::sourceCurrentEstim, sourceCurrentEstimRun(), SOURCE_LIMITS_T::sourceCurrentLimit, sourceCurrentLimitRun(), SOURCE_LIMITS_T::sourceVoltageLimit, and sourceVoltageLimitRun().