![]() |
![]() |
MSPM0L11XX_L13XX TI-Driver Library
2.01.00.03
|
Private Metadata structure for a UART instance supporting hardware parameters. More...
#include <UARTMSPM0.h>
Data Fields | |
UART_Regs * | regs |
IRQn_Type | irq |
uint32_t | rxPin |
uint32_t | rxPinFunction |
uint32_t | txPin |
uint32_t | txPinFunction |
DL_UART_MODE | mode |
DL_UART_DIRECTION | direction |
DL_UART_FLOW_CONTROL | flowControl |
DL_UART_CLOCK | clockSource |
DL_UART_CLOCK_DIVIDE_RATIO | clockDivider |
DL_UART_RX_FIFO_LEVEL | rxIntFifoThr |
DL_UART_TX_FIFO_LEVEL | txIntFifoThr |
Private Metadata structure for a UART instance supporting hardware parameters.
UART_Regs* UARTMSP_HWAttrs::regs |
Pointer to UART register
IRQn_Type UARTMSP_HWAttrs::irq |
UART Irq
uint32_t UARTMSP_HWAttrs::rxPin |
Rx port pin
uint32_t UARTMSP_HWAttrs::rxPinFunction |
Rx pin function
uint32_t UARTMSP_HWAttrs::txPin |
Tx port pin
uint32_t UARTMSP_HWAttrs::txPinFunction |
Tx pin function
DL_UART_MODE UARTMSP_HWAttrs::mode |
UART mode
DL_UART_DIRECTION UARTMSP_HWAttrs::direction |
UART direction
DL_UART_FLOW_CONTROL UARTMSP_HWAttrs::flowControl |
Select UART flow control
DL_UART_CLOCK UARTMSP_HWAttrs::clockSource |
Clock source
DL_UART_CLOCK_DIVIDE_RATIO UARTMSP_HWAttrs::clockDivider |
Clock div
DL_UART_RX_FIFO_LEVEL UARTMSP_HWAttrs::rxIntFifoThr |
Select threshold for Rx FIFO
DL_UART_TX_FIFO_LEVEL UARTMSP_HWAttrs::txIntFifoThr |
Select threshold for Tx FIFO