![]() |
![]() |
MSPM0L11XX_L13XX TI-Driver Library
2.01.00.03
|
UART Parameters. More...
#include <UART.h>
UART Parameters.
UART parameters are used with the UART_open() call. Default values for these parameters are set using UART_Params_init().
UART_Mode UART_Params::readMode |
Mode for all read calls
UART_Mode UART_Params::writeMode |
Mode for all write calls
UART_Callback UART_Params::readCallback |
Pointer to read callback function for callback mode.
UART_Callback UART_Params::writeCallback |
Pointer to write callback function for callback mode.
UART_EventCallback UART_Params::eventCallback |
Pointer to event callback function.
uint32_t UART_Params::eventMask |
mask of events that the application is interested in
UART_ReadReturnMode UART_Params::readReturnMode |
Receive return mode
uint32_t UART_Params::baudRate |
Baud rate for UART
UART_DataLen UART_Params::dataLength |
Data length for UART
UART_StopBits UART_Params::stopBits |
Stop bits for UART
UART_Parity UART_Params::parityType |
Parity bit type for UART
void* UART_Params::userArg |
User supplied argument for callback functions