MSPM0L11XX_L13XX TI-Driver Library  2.00.01.00
Data Fields

Private Metadata structure for a UART instance supporting data structures needed for UART TX/RX execution. More...

#include <UARTSupportMSPM0.h>

Collaboration diagram for UART_Data_Object:
Collaboration graph
[legend]

Data Fields

UART_Object object
 
UART_Buffers_Object buffersObject
 
UART_EventCallback_Object eventCallbackObject
 
UART_Callback_Object callbackObject
 

Detailed Description

Private Metadata structure for a UART instance supporting data structures needed for UART TX/RX execution.

Field Documentation

§ object

UART_Object UART_Data_Object::object

Struct of UART object parameters

§ buffersObject

UART_Buffers_Object UART_Data_Object::buffersObject

Struct of UART buffer object to support buffers

§ eventCallbackObject

UART_EventCallback_Object UART_Data_Object::eventCallbackObject

Struct of UART event object

§ callbackObject

UART_Callback_Object UART_Data_Object::callbackObject

Struct of UART callback object


The documentation for this struct was generated from the following file:
© Copyright 1995-2024, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale