MSPM0G1X0X_G3X0X TI-Driver Library
2.00.00.03
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | SPI_CMD_RESERVED (32) |
#define | SPI_STATUS_RESERVED (-32) |
These SPI macros are reservations for SPI.h
#define SPI_CMD_RESERVED (32) |
Common SPI_control() command code reservation offset. SPI driver implementations should offset command codes with SPI_CMD_RESERVED growing positively
Example implementation specific command codes:
#define SPI_STATUS_RESERVED (-32) |
Common SPI_control status code reservation offset. SPI driver implementations should offset status codes with SPI_STATUS_RESERVED growing negatively.
Example implementation specific status codes: