MSPM0L11XX_L13XX TI-Driver Library
2.00.00.03
|
I2C parameters used with I2C_open(). More...
#include <I2C.h>
Data Fields | |
I2C_TransferMode | transferMode |
I2C_CallbackFxn | transferCallbackFxn |
I2C_BitRate | bitRate |
void * | custom |
I2C parameters used with I2C_open().
I2C_Params_init() must be called prior to setting fields in this structure.
I2C_TransferMode I2C_Params::transferMode |
I2C_TransferMode for all I2C transfers.
I2C_CallbackFxn I2C_Params::transferCallbackFxn |
Pointer to a I2C_CallbackFxn to be invoked after a I2C_transfer() completes when operating in I2C_MODE_CALLBACK.
I2C_BitRate I2C_Params::bitRate |
A I2C_BitRate specifying the frequency at which the I2C peripheral will transmit data during a I2C_transfer().
void* I2C_Params::custom |
Pointer to a device specific extension of the I2C_Params