MSPM0L11XX_L13XX TI-Driver Library
2.00.00.03
|
ADC driver's custom configuration structure. More...
#include <ADC.h>
Data Fields | |
ADC_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
ADC driver's custom configuration structure.
ADC_FxnTable const* ADC_Config_::fxnTablePtr |
Pointer to a function pointer table with driver-specific implementations of ADC APIs
void* ADC_Config_::object |
Pointer to a driver specific ADCMSPM0_Object
"data object".
void const* ADC_Config_::hwAttrs |
Pointer to a driver specific ADCMSPM0_HWAttrs
"hardware attributes structure".