MSPM0L11XX_L13XX TI-Driver Library
2.00.00.03
|
Macros | |
#define | UART_STATUS_SUCCESS (0) |
Successful status code returned by UART APIs. | |
#define | UART_STATUS_SREADTIMEOUT (1) |
A read timeout occurred (not an error). | |
#define | UART_STATUS_EFRAMING (-1) |
A framing error occurred. | |
#define | UART_STATUS_EPARITY (-2) |
A parity error occurred. | |
#define | UART_STATUS_EBREAK (-4) |
A break error occurred. | |
#define | UART_STATUS_EOVERRUN (-8) |
A FIFO overrun occurred. | |
#define | UART_STATUS_EINUSE (-9) |
The UART is currently in use. | |
#define | UART_STATUS_EINVALID (-10) |
An invalid argument or UART_Params field was passed to UART API. | |
#define | UART_STATUS_EFAIL (-11) |
General failure status returned by UART API. | |
#define | UART_STATUS_EMEMORY (-12) |
A memory allocation failure occurred. | |
#define | UART_STATUS_ETIMEOUT (-13) |
A timeout occurred for a blocking UART_read or UART_write call. | |
#define | UART_STATUS_ECANCELLED (-14) |
A UART_write() or UART_read() operation was cancelled. | |
#define | UART_STATUS_ENOTOPEN (-15) |
A UART_write() or UART_read() called on a device not opened. | |
#define | UART_STATUS_EAGAIN (-16) |
A UART_write() or UART_read() in UART_Mode_NONBLOCKING would have blocked. | |