MSPM0G1X0X_G3X0X TI-Driver Library
2.00.00.03
|
I2CTarget Parameters. More...
#include <I2CTarget.h>
Data Fields | |
I2CTarget_EventCallbackFxn | eventCallbackFxn |
uint_least16_t | targetAddress |
void * | custom |
I2CTarget Parameters.
I2CTarget parameters are used to with the I2CTarget_open() call. Default values for these parameters are set using I2CTarget_Params_init().
I2CTarget_EventCallbackFxn I2CTarget_Params::eventCallbackFxn |
Interrupt context event callback for the user
uint_least16_t I2CTarget_Params::targetAddress |
Device's own address on the I2C bus
void* I2CTarget_Params::custom |
Custom argument used by driver implementation