![]() |
![]() |
MSPM0G1X0X_G3X0X TI-Driver Library
1.20.01.06
|
Private Metadata structure for a UART instance supporting data structures needed for UART TX/RX execution. More...
#include <UARTSupportMSPM0G1X0X_G3X0X.h>
Data Fields | |
UART_Object | object |
UART_Buffers_Object | buffersObject |
UART_EventCallback_Object | eventCallbackObject |
UART_Callback_Object | callbackObject |
Private Metadata structure for a UART instance supporting data structures needed for UART TX/RX execution.
UART_Object UART_Data_Object::object |
Struct of UART object parameters
UART_Buffers_Object UART_Data_Object::buffersObject |
Struct of UART buffer object to support buffers
UART_EventCallback_Object UART_Data_Object::eventCallbackObject |
Struct of UART event object
UART_Callback_Object UART_Data_Object::callbackObject |
Struct of UART callback object