![]() |
![]() |
MSPM0G1X0X_G3X0X TI-Driver Library
1.20.01.06
|
I2C Object. More...
#include <I2CMSPM0.h>
Data Fields | |
I2C_BASE_OBJECT uint16_t | burstCount |
bool | burstStarted |
uint32_t | bitRate |
uint8_t | sdaPincm |
uint8_t | sclPincm |
void * | i2cPostFxn |
I2C Object.
The application must not access any member variables of this structure!
I2C_BASE_OBJECT uint16_t I2CMSPM0_Object::burstCount |
< I2C object parameters Number of bytes are being sent in a burst
bool I2CMSPM0_Object::burstStarted |
Burst started status flag
uint32_t I2CMSPM0_Object::bitRate |
Bitrate of the I2C module
uint8_t I2CMSPM0_Object::sdaPincm |
SDA Pincm Value
uint8_t I2CMSPM0_Object::sclPincm |
SCL Pincm Value
void* I2CMSPM0_Object::i2cPostFxn |
I2C power notification