MSPM0G1X0X_G3X0X TI-Driver Library  1.20.01.06
Data Fields
ADC_FxnTable Struct Reference

The definition of an ADC function table that contains the required set of functions to control a specific ADC driver implementation. More...

#include <ADC.h>

Collaboration diagram for ADC_FxnTable:
Collaboration graph
[legend]

Data Fields

ADC_CloseFxn closeFxn
 
ADC_ControlFxn controlFxn
 
ADC_ConvertFxn convertFxn
 
ADC_ConvertChainFxn convertChainFxn
 
ADC_ConvertToMicroVoltsFxn convertToMicroVolts
 
ADC_InitFxn initFxn
 
ADC_OpenFxn openFxn
 

Detailed Description

The definition of an ADC function table that contains the required set of functions to control a specific ADC driver implementation.

Field Documentation

§ closeFxn

ADC_CloseFxn ADC_FxnTable::closeFxn

Function to close the specified peripheral

§ controlFxn

ADC_ControlFxn ADC_FxnTable::controlFxn

Function to perform implementation specific features

§ convertFxn

ADC_ConvertFxn ADC_FxnTable::convertFxn

Function to initiate an ADC single channel conversion

§ convertChainFxn

ADC_ConvertChainFxn ADC_FxnTable::convertChainFxn

Function to initiate an ADC multi-channel conversion

§ convertToMicroVolts

ADC_ConvertToMicroVoltsFxn ADC_FxnTable::convertToMicroVolts

Function to convert ADC result to microvolts

§ initFxn

ADC_InitFxn ADC_FxnTable::initFxn

Function to initialize the given data object

§ openFxn

ADC_OpenFxn ADC_FxnTable::openFxn

Function to open the specified peripheral


The documentation for this struct was generated from the following file:
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale