![]() |
![]() |
MSPM0L11XX_L13XX TI-Driver Library
1.20.01.06
|
Private Metadata structure for a UART instance supporting events. More...
#include <UARTSupportMSPM0L11XX_L13XX.h>
Data Fields | |
UART_EventCallback | eventCallback |
uint32_t | eventMask |
Private Metadata structure for a UART instance supporting events.
UART_EventCallback UART_EventCallback_Object::eventCallback |
Pointer to event callback function
uint32_t UART_EventCallback_Object::eventMask |
Mask of events that application is interacted in