MSPM0L11XX_L13XX TI-Driver Library
1.20.01.06
|
The definition of an ADC function table that contains the required set of functions to control a specific ADC driver implementation. More...
#include <ADC.h>
Data Fields | |
ADC_CloseFxn | closeFxn |
ADC_ControlFxn | controlFxn |
ADC_ConvertFxn | convertFxn |
ADC_ConvertChainFxn | convertChainFxn |
ADC_ConvertToMicroVoltsFxn | convertToMicroVolts |
ADC_InitFxn | initFxn |
ADC_OpenFxn | openFxn |
The definition of an ADC function table that contains the required set of functions to control a specific ADC driver implementation.
ADC_CloseFxn ADC_FxnTable::closeFxn |
Function to close the specified peripheral
ADC_ControlFxn ADC_FxnTable::controlFxn |
Function to perform implementation specific features
ADC_ConvertFxn ADC_FxnTable::convertFxn |
Function to initiate an ADC single channel conversion
ADC_ConvertChainFxn ADC_FxnTable::convertChainFxn |
Function to initiate an ADC multi-channel conversion
ADC_ConvertToMicroVoltsFxn ADC_FxnTable::convertToMicroVolts |
Function to convert ADC result to microvolts
ADC_InitFxn ADC_FxnTable::initFxn |
Function to initialize the given data object
ADC_OpenFxn ADC_FxnTable::openFxn |
Function to open the specified peripheral