![]() |
![]() |
MSPM0L11XX_L13XX TI-Driver Library
1.20.01.06
|
ADC.h | Analog to Digital Conversion (ADC) Input Driver |
DMAMSPM0.h | DMA driver implementation for MSPM0 |
GPIO.h | General Purpose I/O driver interface |
GPIOMSPM0.h | GPIO driver implementation for MSPM0 devices |
I2C.h | I2C Driver |
I2CMSPM0.h | I2C driver implementation for a MSPM0 I2C controller |
I2CSupport.h | Holder of common helper functions for the I2C driver |
SPI.h | SPI Driver Interface |
SPIMSPM0.h | SPI driver implementation for MSPM0 SPI controller using the DMA controller |
UART.h | UART driver interface |
UARTMSPM0L11XX_L13XX.h | UART driver interface for the MSPM0L11XX_L13XX devices |
UARTSupportMSPM0L11XX_L13XX.h | UART driver support APIs for the MSPM0L11XX_L13XX devices |