![]() |
![]() |
MSPM0G1X0X_G3X0X TI-Driver Library
1.20.01.06
|
ADC Parameters used with ADC_open(). More...
#include <ADC.h>
Data Fields | |
void * | custom |
bool | isProtected |
ADC Parameters used with ADC_open().
ADC_Params_init() must be called prior to setting fields in this structure.
void* ADC_Params::custom |
Custom argument used by driver implementation
bool ADC_Params::isProtected |
By default ADC uses a semaphore to guarantee thread safety. Setting this parameter to 'false' will eliminate the usage of a semaphore for thread safety. The user is then responsible for ensuring that parallel invocations of ADC_convert() are thread safe.