SensorlessFOCMotorControlLibrary  1.0
Data Fields
SVGEN_Instance Struct Reference

Define svgen structure. More...

#include <svgen.h>

Data Fields

_iq Ualpha
 
_iq Ubeta
 
_iq Ta
 
_iq Tb
 
_iq Tc
 
_iq tmp1
 
_iq tmp2
 
_iq tmp3
 
uint16_t VecSector
 

Detailed Description

Define svgen structure.

Field Documentation

§ Ualpha

_iq SVGEN_Instance::Ualpha

Input: reference alpha-axis phase voltage

Referenced by FOC_run(), and SVGEN_run().

§ Ubeta

_iq SVGEN_Instance::Ubeta

Input: reference beta-axis phase voltage

Referenced by FOC_run(), and SVGEN_run().

§ Ta

_iq SVGEN_Instance::Ta

Output: reference phase-a switching function

Referenced by FOC_run(), and SVGEN_run().

§ Tb

_iq SVGEN_Instance::Tb

Output: reference phase-b switching function

Referenced by FOC_run(), and SVGEN_run().

§ Tc

_iq SVGEN_Instance::Tc

Output: reference phase-c switching function

Referenced by FOC_run(), and SVGEN_run().

§ tmp1

_iq SVGEN_Instance::tmp1

Variable: temp variable

Referenced by SVGEN_run().

§ tmp2

_iq SVGEN_Instance::tmp2

Variable: temp variable

Referenced by SVGEN_run().

§ tmp3

_iq SVGEN_Instance::tmp3

Variable: temp variable

Referenced by SVGEN_run().

§ VecSector

uint16_t SVGEN_Instance::VecSector

Space vector sector

Referenced by SVGEN_run().


The documentation for this struct was generated from the following file:
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale