![]() |
MCUSW
|
This file contains generated pre compile configuration file for WDG MCAL driver.
Go to the source code of this file.
WDG DEM Error codes to report | |
Pre-compile switches for enabling/disabling DEM events | |
| #define | WDG_E_MODE_FAILED (DemConf_DemEventParameter_WDG_E_MODE_FAILED) |
| Wdg write channel event ID. | |
| #define | WDG_E_DISABLE_REJECTED (DemConf_DemEventParameter_WDG_E_DISABLE_REJECTED) |
| Wdg disable rejected Dem. | |
| #define | WDG_NUM_INSTANCE (1U) |
| const struct Wdg_ConfigType_s | WdgSettingsConfig |
| WDG Configuration struct declaration. | |
| const struct Wdg_ConfigType_PC_s | WdgSettingsConfig_PC |
| WDG Configuration pre compile struct declaration. | |
| const uint32 | RTIHwUnit_BaseAddr [WDG_NUM_INSTANCE] |
| Base Address of the watchdog instances. | |
Macros | |
| #define | WDG_VARIANT_PRE_COMPILE (STD_ON) |
| WDG Build Variant. Build variants.(i.e Pre Compile,Link Time And Post Build) | |
| #define | WDG_INIT_CONFIG_PC WdgSettingsConfig |
| Pre Compile config macro name. | |
| #define | WDG_DEV_ERROR_DETECT (STD_ON) |
| Enable/Disable Development Error Detection. | |
| #define | WDG_GET_VERSION_INFO_API (STD_ON) |
| Enable/Disable Version Info API. | |
| #define | WDG_REGISTER_READBACK_API (STD_ON) |
| Enable/Disable Register Readback API. | |
| #define | WDG_MAX_TIMEOUT ((uint16)65535) |
| Watchdog Maximum Timeout x 1000U - converting from secs so milli secs. | |
| #define | WDG_RTI_FREQUENCY ((uint32)12500000) |
| RTI Clock Frequency. | |
| #define | WDG_DISABLE_ALLOWED (STD_OFF) |
| Watchdog Disable Allowed. | |
WDG Module Instance Id | |
Symbolic names for module instance id | |
| #define | WdgConf_WdgGeneral_WdgIndex_0 (0U) |
| Wdg Module Instance Id, always 0 as only one instance in this case. | |