104#define ICU_PRE_COMPILE_VARIANT (STD_ON )
106#define ICU_VARIANT_POST_BUILD (STD_OFF)
115#define ICU_ISR_VOID (0x00U)
117#define ICU_ISR_CAT1 (0x01U)
119#define ICU_ISR_CAT2 (0x02U)
124#define ICU_SAFETY_DIAGNOSTIC_API (STD_OFF)
127#define ICU_DE_INIT_API (STD_ON)
130#define ICU_EDGE_COUNT_API (STD_ON)
133#define ICU_EDGE_DETECT_API (STD_ON)
136#define ICU_GET_DUTY_CYCLE_VALUES_API (STD_ON)
139#define ICU_GET_INPUT_STATE_API (STD_ON)
142#define ICU_GET_TIME_ELAPSED_API (STD_ON)
145#define ICU_GET_VERSION_INFO_API (STD_ON)
148#define ICU_SIGNAL_MEASUREMENT_API (STD_ON)
151#define ICU_TIMESTAMP_API (STD_ON)
154#define ICU_DEV_ERROR_DETECT (STD_ON)
157#define ICU_WAKEUP_FUNCTIONALITY_API (STD_OFF)
160#define ICU_ENABLEWAKEUP_API (STD_OFF)
163#define ICU_DISABLEWAKEUP_API (STD_OFF)
166#define ICU_SETMODE_API (STD_OFF)
172#define IcuConf_IcuChannel_IcuChannel_2 (2U)
178#define ICU_INIT_CONFIG_PC IcuConfigSet
181#define ICU_ISR_TYPE (ICU_ISR_CAT1)
183#define ICU_MAX_NUM_CHANNELS (3U)
189#define ICU_CHANNEL2 (2U)
192extern CONST(uint32, ICU_CONST)
215#if ((ICU_ISR_TYPE == ICU_ISR_CAT1) || (ICU_ISR_TYPE == ICU_ISR_VOID))
217#elif (ICU_ISR_TYPE == ICU_ISR_CAT2)
#define ICU_MAX_NUM_CHANNELS
Definition Icu_Cfg.h:183
const struct Icu_ConfigType_PC_s IcuConfigSet_PC
ICU Configuration structure declaration.
const struct Icu_ConfigType_s IcuConfigSet
const uint32 Icu_HwUnitBaseAddr[ICU_MAX_NUM_CHANNELS]
void Icu_ch2Notify(void)
ICU ISR.