26#ifndef CDD_UART_IRQ_H_
27#define CDD_UART_IRQ_H_
54#ifdef CDD_UART_UNIT_UART0_ACTIVE
55#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
56void Cdd_Uart_Channel0Isr(
void );
57#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
58ISR( Cdd_Uart_Channel0Isr );
62#if defined (SOC_AM275X) || defined (SOC_AM62DX) || defined (SOC_AM62AX) || defined (SOC_AM62X) || defined (SOC_AM62PX)
63#ifdef CDD_UART_UNIT_UART1_ACTIVE
64#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
65void Cdd_Uart_Channel1Isr(
void );
66#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
67ISR( Cdd_Uart_Channel1Isr );
71#ifdef CDD_UART_UNIT_UART2_ACTIVE
72#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
73void Cdd_Uart_Channel2Isr(
void );
74#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
75ISR( Cdd_Uart_Channel2Isr );
79#ifdef CDD_UART_UNIT_UART3_ACTIVE
80#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
81void Cdd_Uart_Channel3Isr(
void );
82#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
83ISR( Cdd_Uart_Channel3Isr );
87#ifdef CDD_UART_UNIT_UART4_ACTIVE
88#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
89void Cdd_Uart_Channel4Isr(
void );
90#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
91ISR( Cdd_Uart_Channel4Isr );
95#ifdef CDD_UART_UNIT_UART5_ACTIVE
96#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
97void Cdd_Uart_Channel5Isr(
void );
98#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
99ISR( Cdd_Uart_Channel5Isr );
103#ifdef CDD_UART_UNIT_UART6_ACTIVE
104#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
105void Cdd_Uart_Channel6Isr(
void );
106#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
107ISR( Cdd_Uart_Channel6Isr );
111#ifdef CDD_UART_UNIT_UART7_ACTIVE
112#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
113void Cdd_Uart_Channel7Isr(
void );
114#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
115ISR( Cdd_Uart_Channel7Isr );
120#if defined (SOC_AM62DX) || defined (SOC_AM62AX) || defined (SOC_AM62X) || defined (SOC_AM62PX)
121#ifdef CDD_UART_UNIT_UART8_ACTIVE
122#if ((CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT1) || (CDD_UART_ISR_TYPE == CDD_UART_ISR_VOID))
123void Cdd_Uart_Channel8Isr(
void );
124#elif (CDD_UART_ISR_TYPE == CDD_UART_ISR_CAT2)
125ISR( Cdd_Uart_Channel8Isr );
This file contains interface header for UART Complex Device Driver.
void Cdd_Uart_ChannelIsr(uint8 ChannelID)
UART Master ISR function.