![]() |
MCUSW
|
This file contains generated pre compile configuration file for ADC MCAL driver.
Go to the source code of this file.
ADC HW unit Info | |
| #define | ADC_UNIT_0 ((Adc_HWUnitType) 0U) |
| ADC1 instance. | |
| #define | ADC_HW_UNIT_CNT (1U) |
| Total HW units - used for array allocation. This should be +1 of the max unit number. | |
| const struct Adc_ConfigType_s | AdcConfigSet |
| ADC Configuration struct declaration. | |
| ISR (Adc_IrqUnit0) | |